IESNA:LM-63-2002
[TEST]P1440305
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF100-SFTR-4Hx4V-830-Position 3
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 100W w/ NEMA 4 FLOOD DISTRIBUTION 3000K CCT 80 CRI LIGHT ENGINE AT Position 3
[LAMP] (1) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.55A 66.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10383.0
TILT=NONE
1 -1 1 181 25 1 1 0.4000 0.4000 0.0000
1.000 1 66.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
21838.3 21846.2 21742.3 21534.4 21255.3 20933.2 20590.9 20262.0 19952.4 19640.6 
19336.6 18980.7 18528.7 18009.0 17410.1 16761.5 16066.6 15353.6 14654.2 13898.2 
13092.6 12190.9 11164.5 10015.2 8863.9 7712.6 6547.8 5369.7 4287.2 3399.0 
2662.9 2099.7 1668.0 1361.3 1129.6 996.5 865.0 733.5 657.7 597.7 
548.7 508.9 474.5 445.5 419.9 397.5 377.1 359.4 343.0 327.1 
312.1 298.3 285.4 273.5 261.8 250.3 239.0 228.2 216.7 206.1 
195.2 185.0 175.2 165.4 156.0 146.7 137.4 128.5 119.5 109.9 
100.8 91.6 82.5 74.6 67.1 59.6 52.6 45.5 38.5 31.7 
25.4 19.8 14.5 11.6 8.7 5.8 1.2 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21820.2 21680.1 21453.0 21164.9 20822.5 20471.1 20124.2 19789.7 19456.4 
19084.7 18679.0 18209.0 17653.0 17022.5 16323.1 15563.8 14775.1 13963.8 13125.4 
12239.5 11266.6 10429.2 9245.5 8052.7 6929.8 5857.5 4828.7 3887.3 3105.9 
2469.9 1978.1 1592.0 1310.5 1097.9 974.3 852.2 730.0 657.3 598.6 
551.0 512.0 479.7 452.3 428.7 407.5 388.5 371.3 355.3 339.1 
323.3 307.5 292.2 277.8 263.3 249.6 236.4 224.1 212.1 201.0 
190.1 179.9 170.2 161.3 153.2 145.2 137.5 129.9 121.8 113.8 
104.9 96.4 87.8 79.3 70.5 61.5 53.6 45.9 38.1 30.7 
24.2 18.4 13.4 10.8 8.1 5.5 1.3 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21778.4 21608.9 21370.5 21068.8 20718.5 20349.1 19954.7 19559.2 19151.3 
18721.9 18242.8 17733.2 17128.7 16436.1 15671.1 14835.0 13986.4 13097.1 12177.3 
11230.6 10208.7 9184.6 8160.5 7123.9 6113.2 5149.8 4257.7 3458.7 2807.9 
2265.2 1838.5 1512.2 1259.1 1069.4 957.8 846.7 735.5 669.6 617.7 
575.6 540.8 511.4 486.0 463.2 443.2 424.8 408.1 392.4 375.7 
358.1 339.4 320.6 302.3 284.4 267.1 250.6 235.1 221.7 209.2 
196.9 185.1 174.5 165.0 157.4 150.8 144.3 136.0 125.7 115.6 
106.8 109.0 111.4 113.8 94.4 75.6 62.6 52.8 44.7 37.3 
30.0 22.8 16.8 11.5 7.6 3.8 1.3 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21742.3 21566.0 21315.1 20993.1 20628.1 20213.5 19766.0 19294.8 18794.3 
18266.6 17707.3 17109.5 16455.3 15740.0 14969.4 14136.7 13236.1 12310.7 11338.9 
10301.0 9326.3 8353.1 7347.6 6370.5 5420.5 4532.7 3740.5 3051.6 2486.9 
2027.2 1666.0 1384.7 1166.5 1034.6 902.9 771.1 690.4 626.8 574.1 
530.2 495.6 466.6 442.0 420.5 401.7 385.3 370.9 357.2 343.7 
330.1 315.7 301.6 287.3 273.2 259.3 245.5 232.1 219.0 206.2 
193.5 181.7 171.3 162.0 153.5 145.4 137.2 129.0 120.9 112.2 
103.2 94.2 85.2 76.0 67.5 59.0 51.2 44.0 37.0 30.2 
24.1 18.7 13.6 10.6 7.7 4.8 2.2 0.5 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21710.6 21512.9 21250.7 20927.6 20532.1 20084.6 19592.0 19056.4 18464.3 
17842.9 17198.8 16525.3 15794.3 15031.6 14184.1 13285.8 12361.5 11407.9 10415.9 
9464.8 8514.0 7542.2 6587.4 5656.7 4768.8 3955.6 3255.8 2655.5 2180.2 
1793.9 1487.1 1249.0 1060.7 943.8 827.9 711.9 641.4 585.0 538.8 
501.0 469.5 443.1 419.6 398.8 380.2 363.8 348.8 334.9 321.5 
308.7 296.3 284.0 272.0 260.1 248.7 237.5 226.8 216.2 206.2 
195.7 185.6 176.2 166.9 157.9 148.9 139.8 130.6 121.1 110.9 
101.3 91.7 82.1 73.5 65.4 57.7 50.4 43.5 36.9 30.7 
24.9 19.6 14.8 11.3 8.9 6.4 2.8 0.8 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21677.9 21479.0 21199.9 20858.7 20437.2 19967.1 19448.5 18854.1 18215.7 
17538.9 16795.4 16033.8 15220.3 14362.6 13458.7 12512.9 11545.7 10609.8 9661.9 
8713.6 7765.4 6819.9 5893.2 5001.8 4187.9 3465.2 2852.3 2339.8 1930.2 
1595.2 1333.2 1133.6 1007.2 882.4 757.5 682.9 623.1 574.2 533.3 
499.7 471.5 447.8 426.8 408.2 391.3 376.1 361.9 347.2 333.2 
319.2 305.0 290.4 276.5 263.0 250.2 238.5 227.4 216.7 206.6 
196.9 187.9 178.9 170.6 162.3 154.2 146.2 138.4 129.8 120.7 
111.6 102.3 93.0 83.6 74.8 66.2 57.7 49.1 41.2 33.8 
27.3 21.5 16.5 12.6 9.6 6.6 3.7 1.2 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21694.8 21422.5 21149.0 20874.5 20454.1 19959.2 19419.1 18818.0 18144.5 
17424.8 16660.9 15829.3 14966.0 14041.7 13097.1 12120.8 11155.0 10198.5 9250.0 
8319.8 7383.0 6457.3 5548.8 4676.9 3897.7 3222.0 2755.4 2288.8 1822.9 
1520.4 1280.0 1094.0 949.8 840.5 753.8 686.1 631.5 586.2 549.6 
519.0 493.4 472.0 453.4 436.8 421.7 407.0 391.1 374.8 358.9 
342.4 325.4 308.9 293.3 277.7 263.4 251.2 238.9 226.7 215.9 
205.2 195.2 187.2 181.4 175.6 168.6 161.0 152.5 143.2 133.1 
125.5 137.5 125.8 106.1 89.1 76.8 67.5 59.5 52.2 44.7 
37.3 30.4 24.5 18.7 12.8 8.0 4.1 1.6 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21688.0 21398.8 21109.5 20815.7 20383.0 19895.9 19367.1 18751.3 18100.5 
17394.3 16646.2 15825.9 14964.9 14064.3 13117.4 12152.5 11180.6 10210.5 9245.7 
8304.5 7360.4 6432.6 5519.3 4639.3 3843.3 3148.6 2685.7 2222.8 1761.6 
1464.4 1232.1 1048.9 908.8 799.5 713.9 646.5 592.2 547.1 510.7 
480.2 454.6 432.5 413.8 397.4 382.4 367.9 353.7 339.9 326.4 
313.0 299.6 286.7 273.8 261.7 250.0 238.2 226.4 215.5 205.1 
195.0 185.8 177.2 169.1 161.0 152.7 144.4 136.3 127.7 118.8 
109.8 100.5 91.3 82.1 73.3 65.3 58.1 50.2 42.2 34.8 
28.9 22.9 17.0 13.2 10.8 8.0 4.3 1.4 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21677.9 21427.0 21172.8 20785.2 20360.4 19892.6 19359.2 18784.1 18167.1 
17515.2 16811.2 16059.8 15254.2 14398.8 13497.1 12545.7 11571.7 10581.6 9582.2 
8611.4 7631.6 6663.2 5722.7 4810.3 3970.4 3233.5 2745.4 2257.4 1774.0 
1468.0 1233.6 1052.9 912.6 801.0 713.5 644.9 588.2 542.8 505.2 
474.1 447.9 425.4 406.3 388.7 372.8 358.3 344.4 331.4 318.8 
306.3 294.6 282.6 270.6 259.0 247.8 236.5 225.3 215.1 205.0 
194.9 184.8 175.3 166.3 157.3 148.4 139.2 129.9 120.1 109.5 
98.9 89.8 81.3 73.0 65.0 57.6 50.2 43.4 36.8 30.6 
25.3 19.9 14.6 11.5 9.2 6.6 3.5 1.1 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21675.6 21415.7 21153.6 20782.9 20370.5 19925.3 19455.3 18945.7 18388.6 
17811.2 17168.3 16476.8 15734.4 14929.9 14059.8 13150.2 12189.8 11194.7 10146.6 
9093.2 8032.5 6981.3 5969.6 5008.2 4133.4 3364.4 2848.6 2332.6 1822.0 
1503.9 1264.3 1080.5 936.1 825.6 737.5 669.0 612.4 567.0 529.8 
499.3 473.9 452.4 434.1 418.3 403.3 388.5 373.2 358.1 342.7 
327.4 312.5 297.6 283.0 268.6 255.0 241.4 227.9 214.7 202.3 
190.5 180.1 171.0 162.5 154.2 146.0 138.0 130.3 122.3 113.8 
104.9 95.8 86.6 77.0 67.9 59.7 51.6 43.7 36.3 30.2 
24.0 17.9 13.6 10.6 8.5 6.0 3.1 1.3 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21675.6 21382.9 21090.3 20796.5 20404.4 20013.5 19606.7 19177.3 18721.9 
18219.1 17657.5 17022.5 16325.3 15547.9 14694.8 13775.1 12833.8 11857.6 10830.8 
9768.2 8638.8 7520.9 6432.8 5409.5 4474.4 3634.8 2939.8 2487.7 2035.6 
1585.9 1318.8 1116.5 963.6 847.9 759.7 692.3 638.5 595.9 561.7 
533.2 509.5 488.4 469.9 453.6 437.2 419.9 400.6 381.3 361.5 
342.1 323.3 305.1 287.6 270.8 256.4 242.4 228.4 216.0 204.0 
192.6 181.8 173.1 165.6 158.8 151.1 141.9 131.4 120.4 113.2 
121.0 125.8 116.2 96.3 82.1 71.6 62.1 53.6 45.4 38.3 
31.2 25.2 19.1 13.1 9.3 5.5 2.6 1.1 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21706.1 21414.6 21123.1 20830.4 20471.1 20103.9 19749.1 19392.0 19014.6 
18584.1 18080.1 17501.6 16838.3 16099.4 15303.9 14475.6 13642.9 12750.2 11777.3 
10731.4 9590.6 8416.3 7233.5 6095.0 5013.9 4046.1 3227.3 2697.4 2167.4 
1641.8 1344.7 1121.5 957.4 834.3 738.0 665.2 605.9 558.6 519.9 
488.4 462.1 439.7 420.6 403.6 388.1 373.2 358.0 342.5 327.3 
312.1 297.2 282.5 268.2 255.1 242.4 229.7 218.6 207.5 196.4 
185.9 176.5 168.3 160.6 152.9 145.4 137.4 129.4 121.0 112.5 
103.9 95.1 86.2 77.3 68.6 60.4 52.5 45.0 37.9 31.3 
25.9 20.6 15.3 13.2 12.7 10.1 5.2 1.5 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21721.9 21445.1 21168.3 20891.4 20542.3 20202.2 19873.3 19558.1 19216.9 
18830.4 18361.5 17809.0 17158.1 16436.1 15710.7 14963.8 14231.6 13458.7 12607.8 
11630.5 10549.9 9354.3 8120.2 6869.6 5656.7 4545.3 3586.5 2980.1 2373.7 
1769.1 1436.7 1187.1 1002.3 864.2 757.5 676.3 612.9 561.9 521.0 
486.7 457.9 433.0 411.8 392.9 376.2 360.6 345.7 332.0 318.8 
306.0 293.8 281.4 269.7 258.7 247.4 236.1 224.8 214.5 204.2 
194.3 184.5 174.8 165.4 156.2 146.6 137.4 128.6 119.1 108.9 
99.2 90.5 82.5 74.9 67.4 59.9 52.7 45.8 39.0 32.8 
27.4 22.0 16.6 14.3 14.0 11.1 5.7 1.5 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21760.3 21510.6 21260.9 21010.1 20664.3 20328.7 20020.2 19720.8 19404.4 
19056.4 18642.8 18134.4 17540.0 16860.9 16140.0 15402.2 14662.1 13910.7 13084.7 
12167.2 11097.7 9933.7 8687.0 7423.7 6173.9 5013.5 3991.7 3128.2 2607.9 
2087.4 1575.4 1289.6 1082.2 923.8 805.6 715.9 644.5 588.8 544.5 
508.5 478.4 453.6 432.3 413.8 398.0 383.5 368.9 354.3 339.7 
325.1 310.8 296.6 281.9 267.8 254.2 240.6 227.0 214.3 201.3 
188.7 177.8 168.6 160.6 153.0 145.5 137.9 130.3 122.2 113.6 
105.1 96.5 87.8 79.1 70.2 61.7 53.9 46.3 38.9 32.1 
26.6 21.1 15.7 13.3 13.0 10.6 6.1 1.8 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21793.1 21651.9 21410.1 21167.1 20853.0 20523.1 20214.6 19914.0 19610.1 
19293.7 18934.4 18501.6 17995.4 17410.1 16731.0 15969.4 15161.5 14294.8 13390.9 
12396.5 11314.1 10127.9 8885.8 7636.9 6425.8 5297.5 4310.7 3427.0 2868.0 
2308.9 1756.3 1433.3 1195.6 1019.2 886.5 788.4 712.3 654.3 608.7 
571.7 541.1 514.6 491.3 470.8 452.6 435.5 419.0 401.1 381.5 
361.9 341.7 322.4 303.7 285.2 267.3 252.1 237.0 221.9 209.0 
196.5 184.6 174.7 166.2 159.7 153.2 146.0 137.2 126.8 116.9 
111.7 113.5 118.7 105.4 85.9 72.5 61.9 53.4 45.7 38.7 
32.0 26.0 20.0 14.0 10.5 6.6 3.3 1.4 0.6 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21830.4 21742.3 21534.4 21327.6 21119.7 20821.4 20517.4 20195.4 19874.5 
19525.3 19158.1 18740.0 18268.8 17714.0 17077.9 16335.5 15516.3 14588.6 13589.8 
12503.9 11362.7 10178.4 8958.3 7743.5 6575.1 5480.0 4482.0 3605.9 2872.0 
2359.8 1848.2 1500.9 1243.2 1046.5 899.3 786.9 701.3 634.5 581.5 
538.7 503.6 475.3 451.2 430.3 411.9 395.7 380.7 366.3 351.5 
336.1 320.7 305.4 289.9 274.4 259.2 245.5 231.9 218.3 206.3 
194.2 183.0 172.7 163.5 155.0 147.2 139.4 131.7 124.2 116.2 
107.7 99.0 90.1 81.0 72.0 63.4 55.0 47.0 39.3 32.2 
26.5 20.9 15.2 11.9 11.0 9.0 5.6 2.3 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21860.9 21832.7 21729.8 21551.3 21372.8 21192.0 20891.4 20579.6 20222.5 
19824.8 19377.3 18876.7 18323.1 17720.8 17059.8 16302.7 15498.2 14598.8 13631.6 
12575.1 11471.1 10321.6 9142.9 7981.1 6821.4 5708.2 4661.2 3715.9 2931.9 
2386.0 1843.0 1488.5 1221.1 1025.5 877.7 767.4 683.4 616.8 565.4 
521.9 486.7 456.3 430.9 408.5 388.4 370.4 354.1 339.1 325.4 
312.4 299.5 286.9 275.0 263.0 251.3 239.6 228.0 217.0 206.3 
195.9 186.0 176.4 167.2 158.0 149.3 140.4 131.6 122.6 113.1 
103.2 93.9 85.4 77.0 68.9 61.2 53.8 46.8 40.1 33.8 
28.1 22.5 16.9 13.0 11.4 9.5 6.3 2.0 0.7 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21888.0 21906.1 21871.1 21785.2 21663.2 21434.9 21205.5 20976.2 20615.7 
20186.3 19692.6 19124.2 18491.4 17815.7 17075.6 16276.8 15411.2 14472.2 13428.2 
12372.8 11234.0 10118.1 8962.2 7833.2 6718.0 5611.2 4585.3 3651.3 2880.2 
2353.8 1827.7 1477.5 1219.1 1028.4 885.3 777.1 694.7 628.3 575.6 
532.2 496.5 465.9 439.9 417.6 397.9 380.8 365.2 351.7 339.6 
326.8 314.1 300.6 287.6 274.5 261.8 249.0 236.3 223.6 211.9 
200.2 189.4 179.4 170.9 163.1 155.7 148.2 140.2 132.3 124.2 
115.8 106.9 97.8 88.4 79.3 70.6 62.1 54.7 47.0 39.4 
32.2 26.5 20.9 15.3 12.7 10.6 6.9 2.5 1.0 0.3 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21920.8 21969.4 21959.2 21907.2 21821.4 21673.3 21451.9 21178.4 20834.9 
20407.8 19897.1 19302.7 18640.6 17917.4 17119.7 16253.0 15319.7 14312.9 13251.9 
12148.0 11035.7 9917.2 8798.7 7680.3 6571.7 5499.9 4482.8 3583.8 2834.1 
2246.2 1801.9 1469.0 1223.0 1034.2 916.0 798.8 719.2 658.7 608.9 
568.1 534.4 506.6 483.2 462.7 445.2 429.2 414.4 400.6 386.7 
371.6 354.7 337.5 319.3 301.2 283.0 266.0 249.9 236.1 223.5 
212.0 200.7 190.2 181.6 175.6 171.5 166.7 160.3 152.8 144.0 
134.4 124.6 123.7 119.8 101.9 86.9 71.8 61.7 53.2 45.3 
38.0 31.1 24.8 19.2 13.9 10.0 6.1 2.2 0.8 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21942.3 21998.8 22001.0 21955.8 21864.3 21703.8 21490.3 21210.1 20858.7 
20458.7 19946.8 19378.4 18737.8 18034.9 17259.8 16430.4 15543.4 14554.7 13527.6 
12433.8 11328.8 10215.1 9101.1 7987.0 6889.8 5808.9 4770.4 3826.6 3021.3 
2371.2 1884.5 1521.9 1255.8 1058.2 941.9 826.7 711.5 645.2 591.2 
546.8 510.5 478.9 452.1 429.2 409.3 391.3 375.4 361.0 348.3 
336.3 323.0 309.1 295.4 281.7 267.3 253.5 239.9 227.5 215.5 
203.8 192.4 181.9 172.6 164.2 156.2 148.5 140.5 132.9 125.0 
116.7 108.3 99.2 90.0 80.9 71.5 63.1 55.6 47.2 39.0 
31.7 25.1 19.4 14.6 12.2 8.9 5.7 2.4 0.7 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21950.2 21996.5 21975.0 21893.7 21741.1 21554.7 21306.1 21014.6 20662.0 
20260.9 19802.2 19298.2 18725.3 18099.3 17432.7 16701.6 15910.7 15029.3 14084.7 
13044.0 11943.4 10814.2 9658.8 8502.9 7347.0 6248.3 5174.8 4185.4 3319.3 
2597.4 2041.8 1624.6 1318.9 1095.6 968.6 842.9 717.2 645.5 587.3 
539.8 500.0 466.2 437.7 412.9 391.8 372.2 354.8 339.5 326.0 
312.9 300.6 288.3 276.6 265.2 253.4 241.8 230.5 219.3 208.5 
197.9 187.7 177.8 168.1 158.9 150.3 141.5 132.8 124.0 114.9 
104.7 95.9 87.1 78.5 70.3 62.4 54.9 47.7 40.9 34.3 
28.2 22.5 17.3 12.9 10.3 7.6 5.0 1.8 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21942.3 21951.3 21874.5 21736.6 21529.8 21284.6 21003.3 20692.6 20362.6 
20015.7 19646.2 19258.7 18803.3 18303.9 17729.9 17082.4 16327.6 15464.3 14525.4 
13472.3 12370.6 11220.5 10022.1 8823.2 7624.4 6481.8 5404.2 4407.5 3532.1 
2777.3 2192.5 1739.0 1403.3 1154.7 1016.2 878.9 741.6 664.4 604.1 
555.1 515.9 483.0 455.6 432.3 412.3 394.4 378.5 364.1 350.9 
338.4 325.5 312.0 298.3 284.0 269.3 254.0 239.6 226.0 212.8 
199.7 186.9 174.9 164.5 155.6 147.7 139.9 132.2 124.7 116.8 
108.6 99.7 90.8 81.9 73.1 64.2 55.9 48.3 40.9 33.6 
27.2 21.5 16.1 11.4 8.9 6.4 3.7 1.1 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21916.3 21888.0 21766.0 21558.1 21300.5 20996.5 20683.5 20379.6 20065.4 
19767.1 19457.5 19120.8 18709.5 18218.0 17651.9 16998.8 16277.9 15491.4 14641.7 
13686.9 12698.2 11610.1 10482.4 9266.7 8050.5 6834.3 5680.3 4604.0 3665.3 
2868.5 2249.9 1782.3 1433.3 1183.3 1046.0 910.7 775.3 700.6 645.3 
600.0 565.0 535.5 510.5 487.9 467.4 448.0 430.2 413.4 397.0 
380.5 363.3 344.1 324.4 304.2 284.6 265.0 247.3 231.0 216.3 
203.7 191.4 179.6 169.0 160.4 152.8 146.8 140.2 130.7 120.1 
110.5 109.9 109.3 108.8 98.9 80.8 66.5 56.0 47.3 39.5 
32.0 24.7 18.4 13.0 9.3 5.6 2.0 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21883.5 21814.6 21645.1 21387.5 21094.8 20757.0 20434.9 20129.8 19838.3 
19543.4 19223.6 18839.5 18369.4 17814.6 17203.3 16544.6 15837.2 15107.3 14369.4 
13577.3 12705.0 11716.3 10618.0 9401.0 8183.3 6965.6 5754.9 4595.2 3608.1 
2805.2 2186.3 1730.7 1396.0 1153.0 1016.3 881.1 745.9 669.8 609.4 
560.2 520.7 487.3 458.9 434.2 412.5 393.0 375.4 360.4 346.1 
332.4 319.0 305.1 291.7 278.1 264.4 250.6 236.6 222.7 208.7 
195.5 183.2 171.8 161.9 153.4 145.6 138.2 130.7 122.8 114.8 
106.4 97.8 89.2 80.6 72.3 64.1 55.4 47.6 40.1 32.6 
25.8 19.7 14.4 11.8 9.1 6.5 1.8 0.4 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
21838.3 21846.2 21742.3 21534.4 21255.3 20933.2 20590.9 20262.0 19952.4 19640.6 
19336.6 18980.7 18528.7 18009.0 17410.1 16761.5 16066.6 15353.6 14654.2 13898.2 
13092.6 12190.9 11164.5 10015.2 8863.9 7712.6 6547.8 5369.7 4287.2 3399.0 
2662.9 2099.7 1668.0 1361.3 1129.6 996.5 865.0 733.5 657.7 597.7 
548.7 508.9 474.5 445.5 419.9 397.5 377.1 359.4 343.0 327.1 
312.1 298.3 285.4 273.5 261.8 250.3 239.0 228.2 216.7 206.1 
195.2 185.0 175.2 165.4 156.0 146.7 137.4 128.5 119.5 109.9 
100.8 91.6 82.5 74.6 67.1 59.6 52.6 45.5 38.5 31.7 
25.4 19.8 14.5 11.6 8.7 5.8 1.2 0.3 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
